3902h ACTION1.CONDITIONVALUE
| Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable | SMM Versions |
|---|---|---|---|---|---|---|---|---|
| Highest sub-index supported | 3902h | 0 | Unsigned8 | - | - | Read only | No | All |
| ACTION1.CONDITIONVALUE | 3902h | 1 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION2.CONDITIONVALUE | 3902h | 2 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION3.CONDITIONVALUE | 3902h | 3 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION4.CONDITIONVALUE | 3902h | 4 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION5.CONDITIONVALUE | 3902h | 5 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION6.CONDITIONVALUE | 3902h | 6 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION7.CONDITIONVALUE | 3902h | 7 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION8.CONDITIONVALUE | 3902h | 8 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION9.CONDITIONVALUE | 3902h | 9 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION10.CONDITIONVALUE | 3902h | 10 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION11.CONDITIONVALUE | 3902h | 11 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION12.CONDITIONVALUE | 3902h | 12 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION13.CONDITIONVALUE | 3902h | 13 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION14.CONDITIONVALUE | 3902h | 14 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION15.CONDITIONVALUE | 3902h | 15 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION16.CONDITIONVALUE | 3902h | 16 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION17.CONDITIONVALUE | 3902h | 17 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION18.CONDITIONVALUE | 3902h | 18 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION19.CONDITIONVALUE | 3902h | 19 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION20.CONDITIONVALUE | 3902h | 20 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION21.CONDITIONVALUE | 3902h | 21 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION22.CONDITIONVALUE | 3902h | 22 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION23.CONDITIONVALUE | 3902h | 23 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION24.CONDITIONVALUE | 3902h | 24 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION25.CONDITIONVALUE | 3902h | 25 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION26.CONDITIONVALUE | 3902h | 26 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION27.CONDITIONVALUE | 3902h | 27 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION28.CONDITIONVALUE | 3902h | 28 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION29.CONDITIONVALUE | 3902h | 29 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION30.CONDITIONVALUE | 3902h | 30 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION31.CONDITIONVALUE | 3902h | 31 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION32.CONDITIONVALUE | 3902h | 32 | Signed32 | 1000:1 | - | Read/Write | No | All |





